IESNA:LM-63-2002
[TEST]P942040
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49734
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4536.7 4508.3 4448.9 4397.2 4384.2 4389.4 4404.9 4433.3 4459.2 4466.9
4469.5 4508.3 4588.4 4720.3 4940 5250.2 5627.6 6082.6 6664.2 7357
8142.9 9104.5 10270.4 11596.5 13023.4 14556.4 16027.2 16712.3 15709.3 12139.3
6604.8 1863.8 571.3 338.6 193.9 80.1 0
4536.7 4521.2 4459.2 4407.5 4394.6 4397.2 4412.7 4441.1 4464.4 4472.1
4477.3 4518.6 4596.2 4735.8 4950.3 5263.1 5645.7 6103.3 6700.4 7393.2
8204.9 9195 10407.4 11705.1 13157.8 14729.5 16169.4 16789.8 15551.6 11867.9
6297.2 1747.5 553.2 310.2 181 72.4 0
4536.7 4516.1 4456.6 4402.3 4379.1 4381.6 4389.4 4404.9 4415.2 4425.6
4441.1 4485 4567.8 4699.6 4916.7 5203.7 5570.8 6005 6566 7251
8106.7 9176.9 10433.2 11829.1 13276.8 14812.3 16262.5 17017.3 16099.6 12819.2
7610.4 2807.4 749.7 372.2 219.7 85.3 0
4536.7 4505.7 4448.9 4389.4 4358.4 4350.6 4355.8 4358.4 4358.4 4376.5
4402.3 4451.4 4534.2 4663.4 4849.5 5123.5 5488 5932.7 6493.6 7176.1
8101.5 9207.9 10619.3 12209.1 13837.7 15435.3 16926.8 17769.6 17304.2 14879.5
10216.1 4942.6 1489 542.9 263.7 82.7 0
4536.7 4505.7 4451.4 4389.4 4350.6 4342.9 4348 4348 4348 4368.7
4415.2 4459.2 4529 4640.1 4808.2 5061.5 5428.6 5886.1 6449.7 7168.3
8117 9381.1 11012.3 12943.3 14928.6 16707.1 18141.8 19051.7 19160.3 17919.5
14290.1 8595.3 3650.1 930.6 312.8 72.4 0
4536.7 4498 4443.7 4381.6 4340.3 4332.5 4340.3 4350.6 4350.6 4371.3
4420.4 4456.6 4510.9 4629.8 4808.2 5061.5 5418.2 5886.1 6460 7217.4
8207.5 9567.2 11392.3 13618 15877.3 17839.3 19276.6 20346.8 21003.4 20584.7
17841.9 12527.1 5999.9 1884.5 400.7 93.1 0
4536.7 4505.7 4448.9 4384.2 4342.9 4332.5 4337.7 4348 4348 4368.7
4415.2 4464.4 4534.2 4647.9 4823.7 5082.2 5444.1 5899.1 6467.8 7186.4
8135.1 9401.8 11040.7 12943.3 14907.9 16725.2 18224.5 19268.9 19408.5 18043.6
14618.4 8926.1 3507.9 904.8 261.1 69.8 0
4536.7 4510.9 4456.6 4392 4350.6 4340.3 4348 4355.8 4363.5 4384.2
4417.8 4472.1 4560 4691.8 4880.6 5141.6 5511.3 5961.1 6522.1 7225.2
8155.8 9329.4 10748.6 12297 13881.7 15481.8 16999.2 17849.7 17268.1 14995.8
10508.2 5051.2 1507.1 566.1 268.8 82.7 0
4536.7 4518.6 4461.8 4399.7 4366.1 4361 4371.3 4392 4410.1 4428.2
4451.4 4498 4588.4 4730.6 4942.6 5234.7 5599.2 6041.2 6594.4 7264
8111.9 9164 10397 11743.8 13150.1 14670.1 16164.2 16916.5 16125.5 13411.2
8473.8 3329.5 953.9 455 243 98.2 0
4536.7 4523.8 4464.4 4402.3 4373.9 4371.3 4389.4 4425.6 4456.6 4474.7
4492.8 4539.3 4624.6 4769.4 4991.7 5304.5 5687.1 6149.8 6718.5 7406.1
8202.3 9192.4 10332.4 11612 12971.7 14478.8 15913.5 16477 15412 11963.6
6555.7 1975 602.3 305 162.9 64.6 0
4536.7 4521.2 4464.4 4402.3 4373.9 4373.9 4392 4425.6 4459.2 4474.7
4490.2 4529 4616.9 4753.9 4973.6 5278.6 5658.6 6142.1 6713.3 7364.8
8148 9096.7 10231.6 11518.9 12816.6 14323.7 15789.4 16482.2 15582.6 12322.9
6982.2 2194.7 635.9 330.9 170.6 59.5 0
